Senior Staff Device Engineer
この欠員は期限切れです。 下の同様の職務を参照してください...
【Background】
This team support SPS FET design for PCP. In the last year, two out of the four device engineers who no longer with the company. We are aslo supporting the new MV FET REXFET2 and REXFET3. The SPS FETs are critical for PCP and we enetering a period of incredible growth for SPS FETs where we are looking at volume sales increasing by 3x in the next 2 years.
【Job Description】
We are seeking a Sr. Staff Design Engineer to develop cutting edge switching power MOSFETs for 12V to 80V applications. You will participate in the full product cycle from conception of architecture through final product characterization. This will involve the conception and development of novel power MOSFET device structures, optimizing those structures for performance and ruggedness, and developing test and characterization methods to demonstrate device capability and limits. You will work in a team of highly experienced device and process integration engineers to develop cost-effective, manufacturable devices for some of the most demanding of power applications. This is a high visibility position with potential to make significant business and technological impacts.
- Develop novel, high-performance, high-reliability power switching device technology for one of our fast-growing business units
- Work closely with process engineers toward development of new process flows and design rules
- Design and execute TCAD simulation experiments to center critical process and design parameters
- Identify critical design parameters and process sensitivities which affect yield to pre-defined specifications
- Collaborate with internal CAD and layout teams to develop test mask and product mask layouts and parameterized cells (P-Cells)
- Design and analyze process and design of split experiments
- Work closely with applications and test engineers to gather characterization data and ensure robust test methodologies
- Help identify testing requirements for new technologies based on specific device architectures and application stresses
- Analyze measured device and test structure data to solve problems and optimize device design and process
- Provide engineering support for existing power semiconductor products
*The full details regarding your position scope as well as any future potential changes in work location and job scope will be provided during the interview process.
【MUST】
- Semiconductor Device Physics / Solid State Physics
- Semiconductor Device Process Integration
- TCAD process and device simulation (preferably Sentaurus)
- Conversational proficiency in English
- Business-level proficiency in Japanese
【 WANT/ Nice-to-Have 】
- Product and test mask layout (preferably Cadence Virtuoso)
- Design of Experiments methodology
- Working familiarity with structural and chemical analysis for microelectronics
- Working familiarity with power device test and characterization equipment and methodologies
- Understanding of switched-mode power applications and resulting device stresses
- Demonstrated track record of commercially successful Power MOSFET developments
- Semiconductor Device Reliability Physics
- High Voltage VDMOS device engineering
- Power semiconductor device product development
- Product and test mask layout (preferably Cadence Virtuoso)
- Design of Experiments methodology
- Working familiarity with structural and chemical analysis for microelectronics
- Working familiarity with power device test and characterization equipment and methodologies
- Understanding of switched-mode power applications and resulting device stresses
ルネサスは、「To Make Our Lives Easier 」(人々の暮らしを楽“ラク”にする)というPurposeの下、組み込み半導体ソリューションを提供します。高品質とシステムレベルノウハウを兼ね備えた組み込み半導体のリーダーとして、自動車、産業、インフラ・IoT分野向けに、ハイパフォーマンスコンピューティング、組み込みプロセッシング、アナログ&コネクティビティ、そしてパワーを含めた幅広い製品ポートフォリオを軸とした、スケーラブルで包括的なソリューションを提供しています。
ルネサスは、30か国以上で22,000 人を超える多様性あふれる従業員と共に、限界に挑戦しながら、デジタライゼーションを通じてユーザエクスペリエンスを充実化させ、新たなイノベーションの時代を切り開いていきます。そして世界中の人々やコミュニティの未来のために、持続可能で省エネ効果の高いソリューションの開発に全力で取り組み、「To Make Our Lives Easier」を実現します。
ルネサスで実現できること
- キャリアをスタート、そしてキャリアアップ:4つのプロダクトグループをはじめ、さまざまな部門において技術職として、また幅広いビジネスの経験を積むことができます。ハードウェア、ソフトウェアの専門知識を深めたり、新しいことにチャレンジしたりする機会があります。
- やりがいとインパクトのある仕事をする: 革新的な製品とソリューションの開発に関わることにより、世界中のお客様のニーズに応えると同時に、人々の生活をより便利で安全かつ安心なものにすることに貢献できます。
- 「ウェルビーイング」に焦点を置いた環境で最大限に能力を発揮する:ルネサスでは、リモートワーク制度などによる柔軟な勤務体制づくり、また従業員リソースグループの積極的な活動をサポートするなど、インクルーシブな職場環境構築を目指しています。従業員を第一に考えたカルチャーとグローバルなサポート体制が、入社後すぐに活躍できる環境を提供します。
自分の力で成功を掴み、キャリアを築く準備はできていますか?
ルネサスで一緒に未来を形づくっていきましょう。
当社では、ハイブリッド勤務モデルを採用しており、従業員は週に2日間リモートワークを行うことができます。同時に、残りの日はチームとしてオフィスに集まり、協働を強化しています。出社指定日は火曜日から木曜日で、イノベーション、コラボレーション、そして継続的な学習に取り組む日としています。
- エンジニア
- 高崎市
- No
求人ID
20024572_2026-01-06