JUMP TO CONTENT

Sr Mgr, Functional Safety


Job Description

Responsibilities

  • Single point of contact on functional safety for lead customers and their certification bodies; present and defend the safety concept, safety manual and FMEDA.
  • Derive the IC-level safety requirements with customer system safety teams (safety functions, target SIL, demand mode, proof-test interval, diagnostic coverage); agree a DIA or equivalent.
  • Support customer UL 1973 / UL 9540 / IEC 62619 listings where BMS safety functions are in scope; close assessor findings.
  • Represent the company at standards and industry forums.
  • Own the safety decisions for the product line: target SIL per safety function, safety concept, architecture trade-offs.
  • Define and run the functional safety management system (IEC 61508-1 clause 6): safety plan, roles and competence, independence, tailoring, safety case per product.
  • Structure the safety requirements work (derivation, allocation, traceability, verification) and drive the lifecycle from concept through IC design, silicon validation, firmware and release: hardware safety architecture, FMEDA and pin FMEA, DFA, FTA, diagnostic coverage, PFH and SFF / HFT (Route 1H / 2H), proven-in-use where applicable.
  • Own the safety manual and evidence package for compliant items; keep what design and firmware build consistent with the standard and the safety concept.
  • Set best practice for design and verification: safety design reviews, fault-injection and diagnostic verification, tool qualification, change and impact management for derivatives and die revisions.
  • Plan and run third-party assessment and certification (TUV, exida, UL) and internal safety audits; close nonconformities.
  • Cover adjacent requirements: IEC 60730-1 Annex H, IEC 63056, IEC 62619 clause 8, EU Batteries Regulation 2023/1542, JIS C 8715-2; align with product security on IEC 62443-4-1 / 4-2 so safety and security share one process.
  • Build safety competence across the IC design organization; define and hire the functional safety team as the product line grows.
  • Working pattern: Supports customers and teams in North America and Asia, so early or late calls across time zones are routine. We give flexibility on hours and location and expect the same in return: we measure the work, not the hours.

Qualifications

Must-have

  • 10+ years in electronics or semiconductor development, including 5+ years leading functional safety on products certified to IEC 61508 or ISO 26262, with demonstrated ability to work to IEC 61508 (SIL 2 or higher), the standard this role delivers against. Must have taken an IC, module or controller through third-party assessment.
  • Hands-on command of IEC 61508-1, -2 and -3: hardware architectural constraints, FMEDA, diagnostic coverage, PFH / PFD, safety manuals for compliant items, software safety lifecycle.
  • Working knowledge of at least one of: UL 1973, UL 9540, IEC 62619, IEC 60730-1 Annex H, IEC 62061 / ISO 13849, UL 991 / UL 1998.
  • Battery system fluency: cell monitoring, balancing, contactor control, isolation, thermal management, state estimation, and the failure modes that matter (overcharge, over-discharge, over-temperature, short circuit, thermal propagation).
  • Enough mixed-signal and digital IC design background to review safety architectures and diagnostics with designers as a peer.
  • Track record of making and defending safety decisions with engineering and business leadership, setting up requirements processes from scratch, and running customer engagements and assessor audits.
  •  Fluent written and spoken English and Japanese.
  • Degree in electrical engineering or a related field.

Preferred

  • TUV FS Engineer / Expert, exida CFSE / CFSP, or UL functional safety certification.
  •  IEC 61508 delivery in stationary storage, industrial automation or process instrumentation; ISO 26262 alongside it helps with customers taking the ASIL C route under UL 9540.
  • IEC 62443-4-1 / 4-2 exposure (safety and security share one lifecycle here); ISO/SAE 21434 acceptable as an alternative.
  • Familiarity with OCP ORv3 BBU specifications or data-center power architecture.

Additional Information

ルネサスは、「To Make Our Lives Easier(人々の暮らしをより豊かで快適にする)」というPurposeのもと、組込み半導体ソリューションを提供するグローバル企業です。世界30か国以上で活躍する21,000人を超えるエンジニアや課題解決のプロフェッショナルとともに、自動車、産業、インフラ、IoT分野における世界最先端のテクノロジー開発に携わり、より安全で、健康的で、環境にやさしく、スマートな未来の実現に貢献しています。 

 

ルネサスでは、「TAGIE(Transparent、Agile、Global、Innovative、Entrepreneurial)」を企業文化の中核としています。TAGIEは、私たちの働き方や成長のあり方、そしてPurposeの実現に向けた取り組みを支える共通の価値観です。この協調的な精神と挑戦するマインドセットが、半導体技術を通じた産業の変革と、世界中の人々の暮らしへの貢献を可能にしています。 

 

私たちは、競争力のある報酬制度に加え、充実した福利厚生をご用意しています。福利厚生の詳細については、選考プロセスの中でご案内いたします。 

 

私たちとともに未来を創造する挑戦に、ぜひ参加しませんか。皆さまからのご応募をお待ちしております。 

  1. 製造
  2. 小平市
  3. No

求人ID

20034842_2026-10-21

職種検索

Browse Jobs